JAJSTV7 March 2024 DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODMIX
The first operation of the DUC is to interpolate the input signal to a higher data rate. The available interpolation options are summarized in Table 7-8. The sampling rate of the input signal is multiplied by the specified interpolation amount to determine the DAC output rate, subject to the maximum sample rate for the DAC39RF10-Sx and 'RFS10-Sx. These rates do not include the optional 2x interpolation for DES mode. For interpolations rates 6x and below, a reduced number of DUC channels are available.
INTERPOLATION | Maximum Number of DUC channels |
---|---|
2x | 1 |
3x | 1 |
4x | 2 |
6x | 2 |
8x | 4 |
12x | 4 |
16x | 4 |
24x | 4 |
32x | 4 |
48x | 4 |
64x | 4 |
96x | 4 |
128x | 4 |
192x | 4 |
256x | 4 |
Each DUC contains multiple 2x or 3x interpolating filters. The filter coefficients for each filter are listed in Table 7-9 and the filters used for each interpolation factor are shown in Table 7-10. The interpolation filter composite responses are given in Figure 7-14 to Figure 7-42. The filters are designed to provide a passband bandwidth of 80% on the input bandwidth and passband ripple less than 0.01 dB. The stopband attenuation is greater than 90 dB for any signal within the passband.
Filter | Coefficients (Center Tap in Bold) |
---|---|
fir1 | [6 0 -19 0 47 0 -100 0 192 0 -342 0 572 0 -914 0 1409 0 -2119 0 3152 0 -4729 0 7420 0 -13334 0 41527 65536 41527 0 -13334 0 7420 0 -4729 0 3152 0 -2119 0 1409 0 -914 0 572 0 -342 0 192 0 -100 0 47 0 -19 0 6 ]*2-16 |
fir2 | [-12 0 84 0 -336 0 1006 0 -2691 0 10141 16384 10141 0 -2691 0 1006 0 -336 0 84 0 -12 ]*2-14 |
fir3 | [29 0 -214 0 1209 2048 1209 0 -214 0 29 ]*2-11 |
fir4 | [3 0 -25 0 150 256 150 0 -25 0 3 ]*2-8 |
fir5 | [-1 0 9 16 9 0 -1 ]*2-4 |
fir_3x | -38 -38 0 83 117 0 -214 -281 0 464 584 0 -900 -1102 0 1612 1929 0 -2713 -3190 0 4346 5040 0 -6699 -7684 0 10023 11408 0 -14701 -16661 0 21389 24260 0 -31417 -35960 0 48101 56540 0 -82781 -105224 0 215190 432780 524288 432780 215190 0 -105224 -82781 0 56540 48101 0 -35960 -31417 0 24260 21389 0 -16661 -14701 0 11408 10023 0 -7684 -6699 0 5040 4346 0 -3190 -2713 0 1929 1612 0 -1102 -900 0 584 464 0 -281 -214 0 117 83 0 -38 -38 ]*2-19 |
DUC Interpolation Factor (LDUC) | Filters Used in DUC | |||||||
---|---|---|---|---|---|---|---|---|
1st Filter | 2nd Filter | 3rd Filter | 4th Filter | 5th Filter | 6th Filter | 7th Filter | 8th Filter | |
2x | fir1 | |||||||
3x | fir_3x | |||||||
4x | fir1 | fir2 | ||||||
6x | fir_3x | fir2 | ||||||
8x | fir1 | fir2 | fir3 | |||||
12x | fir_3x | fir2 | fir3 | |||||
16x | fir1 | fir2 | fir3 | fir4 | ||||
24x | fir_3x | fir2 | fir3 | fir4 | ||||
32x | fir1 | fir2 | fir3 | fir4 | fir5 | |||
48x | fir_3x | fir2 | fir3 | fir4 | fir5 | |||
64x | fir1 | fir2 | fir3 | fir4 | fir5 | fir5 | ||
96x | fir_3x | fir2 | fir3 | fir4 | fir5 | fir5 | ||
128x | fir1 | fir2 | fir3 | fir4 | fir4 | fir5 | fir5 | |
192x | fir_3x | fir2 | fir3 | fir4 | fir4 | fir5 | fir5 | |
256x | fir1 | fir2 | fir3 | fir4 | fir4 | fir4 | fir5 | fir5 |