JAJSTV7 March 2024 DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODMIX
Typical values at TA = +25°C, minimum and maximum values over operating free-air temperature range, typical supply voltages, fCLK = 10.24GHz, single tone amplitude = 0dBFS, fOUT = 1GHz, unless otherwise noted. Input clock contribution removed by phase noise analyzer.
fCLK = 8GHz |
DES2XL and DES2XH modes, DEM/Dither off |
DES2XL mode |
Integrated from 100Hz to 30MHz, DEM/Dither on |
NRZ Mode |
fCLK = 10.24GHz |
NRZ mode |
Integrated from 100Hz to 30MHz, DEM/Dither off |
DES2XL Mode |