JAJSRY8A November 2023 – March 2024 DAC39RF12 , DAC39RFS12
PRODUCTION DATA
Typical values at TA = +25°C, minimum and maximum values over operating free-air temperature range, typical supply voltages, fCLK = 12 GHz, single tone amplitude = 0 dBFS, fOUT = 1 GHz, unless otherwise noted. Input clock contribution removed by phase noise analyzer.
fCLK = 8 GHz |
DES2XL and DES2XH modes, DEM/Dither off |
DES2XL mode |
Integrated from 100 Hz to 30 MHz, DEM/Dither on |
NRZ Mode |
fCLK = 12 GHz |
NRZ mode |
Integrated from 100 Hz to 30 MHz, DEM/Dither off |
DES2XL Mode |