JAJSJY6 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
The PULSE_ON_TIME bit (address D2h) controls the high period of trapezoid in a medical alarm waveform. Table 8-10 lists the PULSE_ON_TIME settings.
REGISTER ADDRESS AND NAME | PULSE_ON_TIME[1:0] | HIGH PRIORITY ALARM PULSE ON TIME | MEDIUM PRIORITY ALARM PULSE ON TIME | LOW PRIORITY ALARM PULSE ON TIME |
---|---|---|---|---|
D2h, CONFIG2 | 00 | 80 ms | 130 ms | 130 ms |
01 | 103 ms | 153 ms | 153 ms | |
10 | 126 ms | 176 ms | 176 ms | |
11 | 150 ms | 200 ms | 200 ms |