JAJSJY6 december 2020 DAC43701 , DAC53701
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SLAVE_ ADDRESS |
GPI_ CONFIG |
MED_ ALARM_ HP |
MED_ ALARM_ MP |
MED_ ALARM_ LP |
RESERVED | MED_ALARM_ DEAD_TIME |
PULSE_ OFF_TIME |
PULSE_ ON_TIME |
|||||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | RESERVED | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
15 - 14 | SLAVE_ADDRESS | R/W | 0h | AD1-AD0 of device address as per Table 8-13 | ||
13-11 | GPI_CONFIG | R/W | 0h | Refer to Table 8-1 for the GPI configuration | ||
10 | MED_ALARM_HP | R/W | 0 | 0: No medical
alarm waveform generated 1: High priority medical alarm waveform generated |
||
9 | MED_ALARM_MP | R/W | 0 | 0: No medical
alarm waveform generated 1: Medium priority medical alarm waveform generated |
||
8 | MED_ALARM_LP | R/W | 0 | 0: No medical
alarm waveform generated 1: Low priority medical alarm waveform generated |
||
7 - 6 | RESERVED | Reserved | 0 | RESERVED | ||
5 - 4 | INTERBURST_TIME | R/W | 00 | High priority alarm 00: 2.55 s 01: 2.96 s 10: 3.38 s 11: 3.80 s |
Medium priority alarm 00: 2.60 s 01: 3.06 s 10: 3.52 s 11: 4.00 s |
Low priority alarm 00: 16 s 01: 16 s 10: 16 s 11: 16 s |
3 - 2 | PULSE_OFF_TIME | R/W | 00 | High priority alarm 00: 15 ms 01: 36 ms 10: 58 ms 11: 80 ms |
Medium priority alarm 00: 40 ms 01: 60 ms 10: 80 ms 11: 100 ms |
Low priority alarm 00: 40 ms 01: 60 ms 10: 80 ms 11: 100 ms |
1 - 0 | PULSE_ON_TIME | R/W | 00 | High priority alarm 00: 80 ms 01: 103 ms 10: 126 ms 11: 150 ms |
Medium priority alarm 00: 130 ms 01: 153 ms 10: 176 ms 11: 200 ms |
Low priority alarm 00: 130 ms 01: 153 ms 10: 176 ms 11: 200 ms |