JAJSQO0 june 2023 DAC539E4W
PRODUCTION DATA
The DAC539E4W is a 10-bit, quad smart digital-to-analog converter (DAC) with programmable comparators and look-up table based general-purpose outputs. The comparator outputs are available directly as an option. The comparator inputs can be configured as Hi-Z for an input range of VDD/3 or as finite resistance for the full input range. The comparators use four threshold DACs as reference. All the threshold DACs can be configured independently and the settings can be stored in the NVM.
The DAC539E4W uses the MODE pin to select between programming mode (I2C or SPI) and standalone mode. This device provides nonvolatile memory (NVM) to store the register settings at factory using the SPI or I2C interface. After being programmed, this device functions autonomously without the need for a processor.