JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
Figure 7-5 shows that the sawtooth and the inverse sawtooth waveforms use the FUNCTION-MIN and FUNCTION-MAX registers for minimum and maximum levels, respectively. Equation 5 calculates the frequency of the waveform, depending on the minimum and maximum levels, and the CODE-STEP and TIME-STEP settings. An external RC load with a time constant greater than the TIME-STEP settings can be dominant over the internal frequency calculation. The CODE-STEP and TIME-STEP settings are available in the FUNCTION-CONFIG register. Write 0b001 to the FUNCTION-SELECT bit field in the FUNCTION-CONFIG register to select the sawtooth waveform, and write 0b010 to select the inverse sawtooth waveform.
where: