JAJSPS4A January 2023 – September 2023 DAC539G2-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FUNC-SELECT | RESERVED | CODE-STEP | TIME-STEP | |||||||||||
R/W-00h | R/W-000 | R/W-0 | R/W-111 | R/W-Ah |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | R/W | 00h | Always write 0. |
10-8 | FUNC-SELECT | R/W | 000 | 000: Triangular wave. 001: Sawtooth wave. 010: Inverse sawtooth wave. 111: Disable function generation. Others: Invalid. |
7 | RESERVED | R/W | 0 | Always write 0. |
6-4 | CODE-STEP | R/W | 111 | 000: 1 LSB. 001: 2 LSB. 010: 3 LSB. 011: 4 LSB. 100: 6 LSB. 101: 8 LSB. 110: 16 LSB. 111: 32 LSB. |
3-0 | TIME-STEP | R/W | Ah | 0000: Invalid. 0001: 4 µs/step. 0010: 8 µs/step. 0011: 12 µs/step. 0100: 18 µs/step. 0101: 27.04 µs/step. 0110: 40.48 µs/step. 0111: 60.72 µs/step. 1000: 91.12 µs/step. 1001: 136.72 µs/step. 1010: 239.2 µs/step. 1011: 418.64 µs/step. 1100: 732.56 µs/step. 1101: 1282 µs/step. 1110: 2563.92 µs/step. 1111: 5127.92 µs/step. |