JAJSFF5F September 2007 – October 2018 DAC5652A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT | ||||||
fclk | Maximum output update rate(1) | 275 | MSPS | |||
ts | Output settling time to 0.1% (DAC) | Midscale transition | 20 | ns | ||
tr | Output rise time 10% to 90% (OUT) | 1.4 | ns | |||
tf | Output fall time 90% to 10% (OUT) | 1.5 | ns | |||
Output noise | I(OUTFS) = 20 mA | 55 | pA/√Hz | |||
I(OUTFS) = 2 mA | 30 | |||||
AC LINEARITY | ||||||
SFDR | Spurious-free dynamic range | 1st Nyquist zone, TA = 25°C,
fDATA = 50 MSPS, fOUT = 1 MHz, I(OUTFS) = 0 dB |
79 | dBc | ||
1st Nyquist zone, TA = 25°C,
fDATA = 50 MSPS, fOUT = 1 MHz, I(OUTFS) = –6 dB |
78 | |||||
1st Nyquist zone, TA = 25°C,
fDATA = 50 MSPS, fOUT = 1 MHz, I(OUTFS) = –12 dB |
73 | |||||
1st Nyquist zone, TA = 25°C,
fDATA = 100 MSPS, fOUT = 5 MHz, I(OUTFS) = 0 dB |
80 | |||||
1st Nyquist zone, TA = 25°C,
fDATA = 100 MSPS, fOUT = 20 MHz, I(OUTFS) = 0 dB |
76 | |||||
1st Nyquist zone, TMIN to TMAX,
fDATA = 200 MSPS, fOUT = 20 MHz, I(OUTFS) = 0 dB |
61 | 70 | ||||
1st Nyquist zone, TA = 25°C,
fDATA = 200 MSPS, fOUT = 41 MHz, I(OUTFS) = 0 dB |
67 | |||||
1st Nyquist zone, TA = 25°C,
fDATA = 275 MSPS, fOUT = 20 MHz |
70 | |||||
SNR | Signal-to-noise ratio | 1st Nyquist zone, TA = 25°C,
fDATA = 100 MSPS, fOUT = 5 MHz, I(OUTFS) = 0 dB |
63 | dB | ||
1st Nyquist zone, TA = 25°C,
fDATA = 160 MSPS, fOUT = 20 MHz, I(OUTFS) = 0 dB |
62 | dB | ||||
IMD3 | Third-order two-tone intermodulation | Each tone at –6 dBFS, TA = 25°C,
fDATA = 200 MSPS, fOUT = 45.4 MHz and 46.4 MHz |
61 | dBc | ||
Each tone at –6 dBFS, TA = 25°C,
fDATA = 100 MSPS, fOUT = 15.1 MHz and 16.1 MHz |
78 | |||||
IMD | Four-tone intermodulation | Each tone at –12 dBFS, TA = 25°C
fDATA = 100 MSPS, fOUT = 15.6, 15.8, 16.2, and 16.4 MHz |
76 | dBc | ||
Each tone at –12 dBFS, TA = 25°C
fDATA = 165 MSPS, fOUT = 19.0, 19.1, 19.3, and 19.4 MHz |
55 | |||||
Each tone at –12 dBFS, TA = 25°C
fDATA = 165 MSPS, fOUT = 68.8, 69.6, 71.2, and 72.0 MHz |
70 | |||||
Channel isolation | TA = 25°C, fDATA = 165 MSPS
fOUT (CH1) = 20 MHz, fOUT (CH2) = 21 MHz |
90 | dBc |