JAJSED2B August 2017 – January 2018 DAC5672A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Analog supply voltage | 3 | 3.3 | 3.6 | V | |
DVDD | Digital supply voltage | 3 | 3.3 | 3.6 | V | |
IAVDD | Analog supply current | Including output current through load resistor | 75 | 90 | mA | |
Sleep mode with clock | 2.5 | 6 | mA | |||
Sleep mode without clock | 2.5 | mA | ||||
IDVDD | Digital supply current | fDATA = 200 MSPS, fOUT = 1 MHz | 25 | 38 | mA | |
Sleep mode with clock | 13.4 | 18 | mA | |||
Sleep mode without clock | 0.6 | mA | ||||
Power dissipation | fDATA = 200 MSPS, fOUT = 1 MHz | 330 | 390 | mW | ||
Sleep mode with clock | 53 | |||||
Sleep mode without clock | 9.2 | |||||
fDATA = 275 MSPS, fOUT = 20 MHz | 350 | |||||
APSRR | Analog power supply rejection ratio | –0.2 | –0.01 | 0.2 | %FSR/V | |
DPSRR | Digital power supply rejection ratio | –0.2 | 0 | 0.2 | %FSR/V | |
TA | Operating free-air temperature | –40 | 85 | °C |