JAJSED2B August 2017 – January 2018 DAC5672A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT | ||||||
fclk | Maximum output update rate (1) | 275 | MSPS | |||
ts | Output settling time to 0.1% (DAC) | Midscale transition | 20 | ns | ||
tr | Output rise time 10% to 90% (OUT) | 1.4 | ns | |||
tf | Output fall time 10% to 90% (OUT) | 1.5 | ns | |||
Output noise | IOUTFS = 20 mA | 55 | pA/√Hz | |||
IOUTFS = 2 mA | 30 | pA/√Hz | ||||
AC LINEARITY | ||||||
SFDR | Spurious-free dynamic range | 1st Nyquist zone: TA = 25°C fDATA = 50 MSPS fOUT = 1 MHz IOUTFS = 0 dB |
83 | dBc | ||
1st Nyquist zone: TA = 25°C fDATA = 50 MSPS fOUT = 1 MHz IOUTFS = –6 dB |
80 | |||||
1st Nyquist zone: TA = 25°C fDATA = 50 MSPS fOUT = 1 MHz IOUTFS = –12 dB |
79 | |||||
1st Nyquist zone: TA = 25°C fDATA = 100 MSPS fOUT = 5 MHz |
84 | |||||
1st Nyquist zone, TA = 25°C, fDATA = 100 MSPS, fOUT = 20 MHz | 79 | |||||
1st Nyquist zone, TMIN to TMAX, fDATA = 200 MSPS, fOUT = 20 MHz | 68 | 75 | ||||
1st Nyquist zone, TA = 25°C, fDATA = 200 MSPS, fOUT = 41 MHz | 72 | |||||
1st Nyquist zone, TA = 25°C, fDATA = 275 MSPS, fOUT = 20 MHz | 74 | |||||
SNR | Signal-to-noise ratio | 1st Nyquist zone, TA = 25°C, fDATA = 100 MSPS, fOUT = 5 MHz | 77 | dB | ||
1st Nyquist zone, TA = 25°C, fDATA = 160 MSPS, fOUT = 20 MHz | 70 | dB | ||||
ACLR | Adjacent channel leakage ratio | W-CDMA signal with 3.84-MHz bandwidth, fDATA = 61.44 MSPS, IF = 15.360 MHz | 75 | dB | ||
W-CDMA signal with 3.84-MHz bandwidth, fDATA = 122.88 MSPS, IF = 30.72 MHz | 73 | dB | ||||
W-CDMA signal with 3.84-MHz bandwidth, fDATA = 61.44 MSPS, baseband | 78 | dB | ||||
W-CDMA signal with 3.84-MHz bandwidth, fDATA = 122.88 MSPS, baseband | 78 | dB | ||||
IMD3 | Third-order two-tone intermodulation | Each tone at –6 dBFS, TA = 25°C, fDATA = 200 MSPS, fOUT = 45.4 MHz and 46.4 MHz | 65 | dBc | ||
Each tone at –6 dBFS, TA = 25°C, fDATA = 100 MSPS, fOUT = 15.1 MHz and 16.1 MHz | 79 | dBc | ||||
IMD | Four-tone intermodulation | Each tone at –12 dBFS, TA = 25°C, fDATA = 100 MSPS, fOUT = 15.6, 15.8, 16.2, and 16.4 MHz | 79 | dBc | ||
Each tone at –12 dBFS, TA = 25°C, fDATA = 165 MSPS, fOUT = 68.8, 69.6, 71.2, and 72 MHz | 61 | dBc | ||||
Each tone at –12 dBFS, TA = 25°C, fDATA = 165 MSPS, fOUT = 19, 19.1, 19.3, and 19.4 MHz | 73 | dBc | ||||
Channel isolation | TA = 25°C, fDATA = 165 MSPS, fOUT (CH1) = 20 MHz, fOUT (CH2) = 21 MHz | 95 | dBc |