JAJSOF2 May 2022 DAC53202 , DAC63202
PRODUCTION DATA
The DACx3202family of devices does not require specific power-supply sequencing. These devices require a single power supply, VDD. However, make sure the external voltage reference is applied after VDD. Use a 0.1-µF decoupling capacitor for the VDD pin. Use a bypass capacitor with a value approximately 1.5 µF for the CAP pin.