JAJSGJ3E November 2018 – August 2023 DAC60501 , DAC70501 , DAC80501
PRODUCTION DATA
The DACx0501 command byte (shown in Table 8-4) controls which command is executed and which register is being accessed when writing to or reading from the DACx0501 series.
B23 | B22 | B21 | B20 | B19 | B18 | B17 | B16 | REGISTER |
---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | NOOP |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | DEVID |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | SYNC |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | CONFIG |
0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | GAIN |
0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | TRIGGER |
0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | STATUS |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | DAC DATA |