JAJSGJ3E November 2018 – August 2023 DAC60501 , DAC70501 , DAC80501
PRODUCTION DATA
The key parameters for the amplifier in this system are low offset voltage and low input bias current. The OPA4317 is a quad amplifier that has a max offset voltage of 100 µV and a max bias current of 300 pA. As a result of the quad package, less board area is used.