JAJSE78C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOP | |||||||||||||||
W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | NOP | W | 0x0000 | No operation. Write 0000h for proper no-operation command |