JAJS398F January 2009 – April 2018 DAC7568 , DAC8168 , DAC8568
PRODUCTION DATA.
DAC7568、DAC8168、DAC8568にはパワーオン・リセット回路が組み込まれており、電源オン時にDAC出力電力がゼロ・スケールまたは中間スケールになり、デバイスに有効なコードが書き込まれるまでその状態に維持されることが保証されます。これらのデバイスには、シリアル・インターフェイスでアクセス可能なパワーダウン機能が含まれており、消費電流が5Vで0.18μA (標準値)に低減します。消費電力(内部基準電圧を含む)は3V時に標準値2.9mWで、パワーダウン・モードでは1μW未満に低減します。低い消費電力、内蔵の基準電圧、小さな占有面積から、これらのデバイスは携帯用のバッテリ動作の機器に理想的です。
DAC7568、DAC8168、DAC8568は互いにドロップイン互換および機能互換であり、TSSOP-16およびTSSOP-14パッケージで供給されます。