JAJSEF2D June 2013 – December 2021 DAC7760 , DAC8760
PRODUCTION DATA
A read operation is accomplished when the address byte is 0x02. Follow the read operation with a no-operation (NOP) command to clock out an addressed register, as shown in Figure 7-2. To read from a register, the address byte and data word is as shown in Table 8-14. The read register value is output MSB first on SDO on successive falling edges of SCLK.
ADDRESS BYTE | DATA WORD | |
---|---|---|
BIT 15:BIT 6 | BIT 5:BIT 0 | |
0x02 | X (don't care) | Register read address (see Table 8-15) |
Table 8-15 shows the register read addresses available on the DACx760 devices.
READ ADDRESS(1) | FUNCTION |
---|---|
XX XX00 | Read status register |
XX XX01 | Read DAC data register |
XX XX10 | Read control register |
00 1011 | Read configuration register |
01 0011 | Read DAC gain calibration register |
01 0111 | Read DAC zero calibration register |