JAJSE78C August 2017 – January 2019 DAC60504 , DAC70504 , DAC80504
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LDAC | SOFT-RESET[3:0] | |||||||||||||
— | W | W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:5 | Reserved | — | 0 | Reserved for factory use. |
4 | LDAC | W | 0 | Set this bit to 1 to synchronously load those DACs that have been set in synchronous mode in the SYNC register. |
3:0 | SOFT-RESET[3:0] | W | 0x0 | When set to the reserved code 1010 resets the device to its default state. |