JAJSJH8A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | DVDD to GND | 4.5 | 5.5 | V | ||
IOVDD to GND | 1.7 | 5.5 | ||||
AVDD to GND | 4.5 | 41.5 | ||||
AVSS to GND | –21.5 | 0 | ||||
AVDD to AVSS | 4.5 | 43 | ||||
Pin voltage | VSENSENX to GND | –12 | 12 | V | ||
TA | Ambient temperature | –40 | 125 | °C |