SLASEB8C February 2016 – November 2016 DAC6551-Q1 , DAC8551-Q1
PRODUCTION DATA.
The DAC8551-Q1 and DAC6551-Q1 are small, low-power, voltage-output, 16- and 12-bit digital-to-analog converters (DACs) qualified for automotive applications. The DACx551-Q1 devices provide good linearity and minimize undesired code-to-code transient voltages. The devices use a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI, QSPI, Microwire, and digital signal-processor (DSP) interfaces.
The DACx551-Q1 devices require an external reference voltage to set the output range. The devices incorporate a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write to the device takes place. The devices contain a power-down feature, accessed over the serial interface, that reduces the current consumption to 800 nA at 5 V.
The DACx551-Q1 devices power consumption is only 800 µW at 5 V, reducing to less than 4 μW in power-down mode. The DACx551-Q1 devices are available in a VSSOP-8 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC8551-Q1 DAC6551-Q1 |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from B Revision (November 2016) to C Revision
Changes from A Revision (March 2016) to B Revision
Changes from * Revision (February 2016) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to GND | –0.3 | 6 | V | |
Digital input voltage to GND | DIN, SCLK and SYNC | –0.3 | VDD + 0.3 | V |
VOUT to GND | –0.3 | VDD + 0.3 | V | |
VREF to GND | –0.3 | VDD + 0.3 | V | |
VFB to GND | –0.3 | VDD + 0.3 | V | |
Junction temperature range, TJ max | –65 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | All pins | ±500 | |||
Corner pins (1, 4, 5, and 8) | ±750 |
THERMAL METRIC(1) | DAC8551-Q1 DAC6551-Q1 |
UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 173.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 65.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 94.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 92.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE(1) | |||||||
Resolution | DAC8551-Q1 | 16 | Bits | ||||
DAC6551-Q1 | 12 | ||||||
Relative accuracy | DAC8551-Q1 | ±4 | ±16 | LSB | |||
DAC6551-Q1 | ±0.3 | ±1 | |||||
Differential nonlinearity | DAC8551-Q1 | ±0.35 | ±2 | LSB | |||
DAC6551-Q1 | ±0.02 | ±1 | |||||
Offset error | ±1 | ±15 | mV | ||||
Full-scale error | ±0.05 | ±0.5 | % of FSR | ||||
Gain error | ±0.02 | ±0.2 | % of FSR | ||||
Offset error drift | ±5 | μV/°C | |||||
Gain temperature coefficient | ±1 | ppm of FSR/°C | |||||
PSRR | Power-supply rejection ratio | RL = 2 kΩ, CL = 200 pF | 0.75 | mV/V | |||
OUTPUT CHARACTERISTICS(2) | |||||||
Output voltage range | 0 | VREF | V | ||||
Output voltage settling time | To ±0.003% FSR, 0200h to FD00h RL = 2 kΩ, 0 pF < CL < 200 pF |
8 | μs | ||||
Slew rate | 1.4 | V/μs | |||||
Capacitive load stability | RL = ∞ | 470 | pF | ||||
RL = 2 kΩ | 1000 | pF | |||||
Code change glitch impulse | 1 LSB change around major carry | 0.1 | nV-s | ||||
Digital feedthrough | 50 kΩ series resistance on digital lines | 0.1 | nV-s | ||||
DC output impedance | At mid-code input | 1 | Ω | ||||
Short-circuit current | VDD = 3 V to 5.5 V | 35 | mA | ||||
AC PERFORMANCE | |||||||
SNR | Signal-to-noise ratio | BW = 20 kHz, VDD = 5 V, VREF = 4.5 V, fOUT = 1 kHz First 19 harmonics removed for SNR calculation |
84 | dB | |||
THD | Total harmonic distortion | –80 | dB | ||||
SFDR | Spurious-free dynamic range | 84 | dB | ||||
SINAD | Signal to noise and distortion | 76 | dB | ||||
REFERENCE INPUT | |||||||
Reference current | VREF = VDD = 5.5 V | 50 | μA | ||||
VREF = VDD = 3.6 V | 25 | ||||||
Reference input range | 0 | VDD | V | ||||
Reference input impedance | 125 | kΩ | |||||
LOGIC INPUTS(2) | |||||||
Input current | ±1 | μA | |||||
VINL | Input low voltage | 0.3×VDD | V | ||||
VINH | Input high voltage | 0.7×VDD | V | ||||
Pin capacitance | 3 | pF | |||||
POWER REQUIREMENTS | |||||||
VDD | Supply voltage | 3 | 5.5 | V | |||
IDD | Supply current | Normal mode, midscale code, no load, does not include reference current. VIH = VDD and VIL = GND, VDD = 3.6 V to 5.5 V |
160 | 250 | μA | ||
Normal mode, midscale code, no load, does not include reference current. VIH = VDD and VIL = GND, VDD = 3 V to 3.6 V |
110 | 240 | |||||
All power-down modes, VIH = VDD and VIL = GND, VDD = 3.6 V to 5.5 V |
0.8 | 3 | |||||
All power-down modes, VIH = VDD and VIL = GND, VDD = 3 V to 3.6 V |
0.5 | 3 | |||||
POWER EFFICIENCY | |||||||
IOUT / IDD | ILOAD = 2 mA, VDD = 5 V | 89% | |||||
TEMPERATURE RANGE | |||||||
TA | Ambient temperature | –40 | 125 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power-up time | Coming out of power-down mode, VDD = 5 V | 2.5 | µs | |||
Coming out of power-down mode, VDD = 3.3 V | 5 |