JAJSEH8C December 2006 – January 2018 DAC8560
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
t1(3) | SCLK cycle time | VDD = 2.7 V to 3.6 V | 50 | ns | ||
VDD = 3.6 V to 5.5 V | 33 | |||||
t2 | SCLK HIGH time | VDD = 2.7 V to 3.6 V | 13 | ns | ||
VDD = 3.6 V to 5.5 V | 13 | |||||
t3 | SCLK LOW time | VDD = 2.7 V to 3.6 V | 22.5 | ns | ||
VDD = 3.6 V to 5.5 V | 13 | |||||
t4 | SYNC to SCLK rising edge setup time | VDD = 2.7 V to 3.6 V | 0 | ns | ||
VDD = 3.6 V to 5.5 V | 0 | |||||
t5 | Data setup time | VDD = 2.7 V to 3.6 V | 5 | ns | ||
VDD = 3.6 V to 5.5 V | 5 | |||||
t6 | Data hold time | VDD = 2.7 V to 3.6 V | 4.5 | ns | ||
VDD = 3.6 V to 5.5 V | 4.5 | |||||
t7 | SCLK falling edge to SYNC rising edge | VDD = 2.7 V to 3.6 V | 0 | ns | ||
VDD = 3.6 V to 5.5 V | 0 | |||||
t8 | Minimum SYNC HIGH time | VDD = 2.7 V to 3.6 V | 50 | ns | ||
VDD = 3.6 V to 5.5 V | 33 | |||||
t9 | 24th SCLK falling edge to SYNC falling edge | VDD = 2.7 V to 3.6 V | 100 | ns | ||
VDD = 3.6 V to 5.5 V | 100 | |||||
t10 | SYNC rising edge to 24th SCLK falling edge
(for successful SYNC interrupt) |
VDD = 2.7 V to 3.6 V | 15 | ns | ||
VDD = 3.6 V to 5.5 V | 15 |