JAJS398F January 2009 – April 2018 DAC7568 , DAC8168 , DAC8568
PRODUCTION DATA.
The DAC7568, DAC8168, and DAC8568 contain a software reset feature. If the software reset feature is executed, all registers inside the device are reset to default settings; that is, all DAC channels are reset to the power-on reset code (power on reset to zero scale for grades A and C; power on reset to midscale for grades B and D).
DB31 | DB30-DB28 | DB27 | DB26 | DB25 | DB24 | DB23 | DB22 | DB21 | DB20 | DB19-DB10 | DB9 | DB8 | DB7 | DB6 | DB5 | DB4 | DB3 | DB2 | DB1 | DB0 | DESCRIPTION |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | Don't Care | C3 | C2 | C1 | C0 | A3 | A2 | A1 | A0 | D16-D7 | D6 | D5 | D4 | D3 | D2 | D1 | F3 | F2 | F1 | F0 | GENERAL DATA FORMAT |
0 | X | 0 | 1 | 0 | 1 | X | X | X | X | X | X | X | X | X | X | X | X | X | 0 | 0 | Clear all DAC outputs to zero scale (default mode) |
0 | X | 0 | 1 | 0 | 1 | X | X | X | X | X | X | X | X | X | X | X | X | X | 0 | 1 | Clear all DAC outputs to midscale |
0 | X | 0 | 1 | 0 | 1 | X | X | X | X | X | X | X | X | X | X | X | X | X | 1 | 0 | Clear all DAC outputs to full-scale |
0 | X | 0 | 1 | 0 | 1 | X | X | X | X | X | X | X | X | X | X | X | X | X | 1 | 1 | Ignore external CLR pin |
DB31 | DB30-DB28 | DB27 | DB26 | DB25 | DB24 | DB23 | DB22 | DB21 | DB20 | DB19-DB10 | DB9 | DB8 | DB7 | DB6 | DB5 | DB4 | DB3 | DB2 | DB1 | DB0 | DESCRIPTION |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | Don't Care | C3 | C2 | C1 | C0 | A3 | A2 | A1 | A0 | D16-D7 | D6 | D5 | D4 | D3 | D2 | D1 | F3 | F2 | F1 | F0 | GENERAL DATA FORMAT |
0 | X | 0 | 1 | 1 | 1 | X | X | X | X | X | X | X | X | X | X | X | X | X | X | X | Software reset |