JAJSE97D June 2017 – May 2019 DAC8740H , DAC8741H
PRODUCTION DATA.
This register programs the alarm threshold for both transmit and receive FIFOs. Each bit field allows for the FIFO alarm threshold to be programmed to integer values from 1-15.
FIFO_LEVEL_SET is shown in Figure 30 and described in Table 16.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
M2D_LEVEL | D2M_LEVEL | ||||||
R/W | R/W | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | R | 00000000 | Reserved |
7-4 | M2D_LEVEL | R/W | 0000 | The binary value in this register sets the modulator FIFO alarm threshold |
3-0 | D2M_LEVEL | R/W | 0000 | The binary value in this register sets the demodulator FIFO alarm threshold |