JAJS013I December 2000 – September 2020 DCP010505B , DCP010505DB , DCP010507DB , DCP010512B , DCP010512DB , DCP010515B , DCP010515DB , DCP011512DB , DCP011515DB , DCP012405B , DCP012415DB
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT | |||||||
POUT | Output power | ILOAD = 100% (full load) | 1 | W | |||
VRIPPLE | Output voltage ripple | COUT = 1 μF, ILOAD = 50% | 20 | mVPP | |||
Voltage vs. Temperature | –40°C ≤ TA ≤ 25°C | 0.046 | %/°C | ||||
25°C ≤ TA ≤ 100°C | 0.016 | %/°C | |||||
INPUT | |||||||
VS | Input voltage range | –10% | 10% | ||||
ISOLATION | |||||||
VISO | Isolation | 1-second flash test | Voltage | 1 | kVrms | ||
dV/dt | 500 | V/s | |||||
Leakage current | 30 | µA | |||||
Continuous working voltage across isolation barrier | DC | 60 | VDC | ||||
AC | 42.5 | VAC | |||||
LINE REGULATION | |||||||
VOUT | Output voltage | IOUT ≥ 10% load current and constant, VS (min) to VS (typ) | 1% | 15% | |||
IOUT ≥ 10% load current and constant, VS (typ) to VS (max) | 1% | 15% | |||||
RELIABILITY | |||||||
Demonstrated | TA = 55°C | 55 | FITS | ||||
THERMAL SHUTDOWN | |||||||
TSD | Die temperature at shutdown | 150 | °C | ||||
ISD | Shutdown current | 3 | mA |