JAJS013I December 2000 – September 2020 DCP010505B , DCP010505DB , DCP010507DB , DCP010512B , DCP010512DB , DCP010515B , DCP010515DB , DCP011512DB , DCP011515DB , DCP012405B , DCP012415DB
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 and follow the design procedures shown in the Section 8.2.2.
PARAMETER | VALUE | UNIT | |
---|---|---|---|
V(+VS) | Input voltage | 5 | V |
V(+VOUT) | Output voltage | 5 | V |
IOUT | Output current rating | 200 | mA |
fSW | Operating frequency | 400 | kHz |