JAJS013I December 2000 – September 2020 DCP010505B , DCP010505DB , DCP010507DB , DCP010512B , DCP010512DB , DCP010515B , DCP010515DB , DCP011512DB , DCP011515DB , DCP012405B , DCP012415DB
PRODUCTION DATA
The DCP01B series of devices do not include a soft-start feature. Therefore, a high in-rush current during power up is expected. Refer to the DCPA1 series of devices for a 1-W, isolated, unregulated DC/DC converter module with soft start included. Figure 7-3 shows the typical start-up waveform for a DCP010505BP, operating from a 5-V input with no load on the output. Figure 7-4 shows the start-up waveform for a DCP010505BP starting up into a 10% load. Figure 7-5 shows the start-up waveform starting up into a full (100%) load.
Figure 7-3 DCP010505BP Start-Up at No Load
Figure 7-5 DCP010505BP Start-Up at 100% Load
Figure 7-4 DCP010505BP Start-Up at 10% Load