JAJS017N March 2000 – April 2020 DCP020503 , DCP020505 , DCP020507 , DCP020509 , DCP020515D , DCP021205 , DCP021212 , DCP021212D , DCP021515 , DCP022405 , DCP022405D , DCP022415D
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OUTPUT | |||||||
POUT | Output power | ILOAD = 100% (full load) | 2 | W | |||
VRIPPLE | Output voltage ripple | COUT = 1 μF, ILOAD = 50% | 20 | mVPP | |||
Voltage vs. Temperature | –40°C ≤ TA ≤ 25°C | 0.046 | %/°C | ||||
25°C ≤ TA ≤ 85°C | 0.016 | %/°C | |||||
INPUT | |||||||
VS | Input voltage range | –10% | 10% | ||||
ISOLATION | |||||||
VISO | Isolation | 1-second flash test | Voltage | 1 | kVrms | ||
dV/dt | 500 | V/s | |||||
Leakage Current | 30 | nA | |||||
Continuous working voltage across isolation barrier | DC | 60 | VDC | ||||
AC | 42.5 | VAC | |||||
LINE REGULATION | |||||||
Output voltage | IOUT ≥ 10% load current and constant, VS (min) to VS (typ) | 1% | 15% | ||||
IOUT ≥ 10% load current and constant, VS (typ) to VS (max) | 1% | 15% | |||||
RELIABILITY | |||||||
Demonstrated | TA = 55°C | 75 | FITS | ||||
THERMAL SHUTDOWN | |||||||
TSD | Die temperature at shutdown | 150 | °C | ||||
ISD | Shutdown current | 3 | mA |