JAJSMN8D December 2000 – August 2021 DCR021205 , DCR022405
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 and follow the design procedure.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage, VIN | 12 V typical |
Output voltage, VOUT | 5 V regulated |
Output current rating | 400 mA |
Isolation | 1000-V operational |