JAJSMN8D December 2000 – August 2021 DCR021205 , DCR022405
PRODUCTION DATA
The DCR02 devices offer up to 2 W of isolated, 5-V regulated output power from a 12-V or 24-V input supply. Applications requiring up to 1-kVrms of operational isolation benefits from the small size and ease-of-use of the DCR02 family of devices.