JAJSMN8D December 2000 – August 2021 DCR021205 , DCR022405
PRODUCTION DATA
Basic or enhanced isolation is defined by specified creepage and clearance limits between the primary and secondary circuits of the power supply. Basic isolation is the use of an isolation barrier in addition to the insulated wire in the construction of the transformer. Input and output circuits must also be physically separated by specified distances.
The DCR02 products do not provide basic or enhanced isolation.