JAJSMN8D December 2000 – August 2021 DCR021205 , DCR022405
PRODUCTION DATA
Two DCR02s can be configured to produce a dual polarity supply (that is, ±5 V); the circuit must be connected as shown in Figure 8-3.
It must be observed that both DCR02s are positive voltage regulators; therefore the ERROR, ENABLE, and VREC pins are relative to their respective devices, 0 V, and must not be connected together.