JAJSHA6B March 2019 – May 2022 DLP2000
PRODUCTION DATA
There are no specific layout guidelines for the DMD, however the DMD is typically connected using a board to board connector with a flex cable. The flex cable provides an interface for data and control signals between the DLPC2607 controller and the DLP2000 DMD. For detailed layout guidelines refer to the DLPC2607 controller layout guidelines under PCB design and DMD interface considerations.
Some layout guidelines for the flex cable interface with the DMD are: