JAJSJ81C may 2020 – july 2023 DLP2010LC
PRODUCTION DATA
PARAMETER | VALUE | UNIT | ||
---|---|---|---|---|
Number of active columns | See Figure 6-16 | 854 | micromirrors | |
Number of active rows | See Figure 6-16 | 480 | micromirrors | |
Micromirror (pixel) pitch | See Figure 6-17 | 5.4 | µm | |
Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-16 | 4.6116 | mm | |
Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-16 | 2.592 | mm | |
Micromirror active border | Pond of micromirror (POM)(1) | 20 | micromirrors/side |