DLPS119B December 2018 – May 2022 DLP2010NIR
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Micromirror array temperature can be computed analytically from measurement points on the outside of the package, the ceramic package thermal resistance, the electrical power dissipation, and the illumination heat load. The relationship between micromirror array temperature and the reference ceramic temperature is provided by the following equations:
where
Electrical power dissipation of the DMD is variable and depends on the voltages, data rates and operating frequencies. Refer to the specifications in Electrical Characteristics. Absorbed power from the illumination source is variable and depends on the operating state of the mirrors and the intensity of the light source. The DMD absorption constant of 0.42 assumes nominal operation with an illumination distribution of 83.7% on the DMD active array, and 16.3% on the DMD array border and window aperture.
A sample calculation is detailed below:
TCERAMIC = 35 °C, assumed system measurement; see Recommended Operating Conditions for specification limits | |
PNIR= 2 W/cm2 | |
QELECTRICAL = 0.0908 W; See the table notes in Recommended Operating Conditions for details. | |
AILLUMINATION = 0.143 cm2 | |
QARRAY = QELECTRICAL + (QILLUMINATION X DMD absoprtion factor) = 0.0908 W + (2 W/cm2 X 0.143 cm2 X 0.42) = 0.211 W | |
TARRAY = 35 °C + (0.211 W × 7.9°C/W) = 36.67 °C |