JAJSNF8 February 2022 DLP3020-Q1
PRODUCTION DATA
The DMD has an internal diode (PN junction) that is intended to be used with an external TI TMP411-Q1 temperature sensing IC. PCB traces from the DMD’s temperature diode pins to the TMP411-Q1 are sensitive to noise. See the TMP411-Q1 data sheet for specific routing recommendations.
Avoid routing the temperature diodes signals near other traces to reduce coupling of noise onto these signals.