JAJSGU2B January 2019 – May 2022 DLP4500
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGES (1) | |||||||
VCC | Supply voltage for LVCMOS core logic | 2.375 | 2.5 | 2.625 | V | ||
VREF | Supply voltage for LVCMOS DDR interface | 1.6 | 1.9 | 2 | V | ||
VOFFSET | Supply voltage for HVCMOS and micromirror electrode (3) (2) | 8.25 | 8.5 | 8.75 | V | ||
VBIAS | Supply voltage for micromirror electrode (3) | 15.5 | 16 | 16.5 | V | ||
VRESET | Supply voltage for micromirror electrode | –9.5 | –10 | –10.5 | V | ||
|VBIAS – VOFFSET| | Supply voltage delta (absolute value) (3) | 8.75 | V | ||||
VOLTAGE RANGE | |||||||
VT+ | Positive-going threshold voltage | 0.4 × VREF | 0.7 × VREF | V | |||
VT– | Negative-going threshold voltage | 0.3 × VREF | 0.6 × VREF | V | |||
Vhys | Hysteresis voltage (VT+ – VT–) | 0.1 × VREF | 0.4 × VREF | V | |||
CLOCK FREQUENCY | |||||||
ƒ(CLK) | DCLK clock frequency | 80 | 120 | MHz | |||
ENVIRONMENTAL (4) | |||||||
TDMD | DMD temperature - operational, long-term (5) (7) | 10 | 40 to 70 (6) | °C | |||
DMD temperature - operational, short-term | –20 | 70 | °C | ||||
TWindow | DMD window temperature - operational | 0 | 90 | °C | |||
TCERAMIC-WINDOW-DELTA | DMD |ceramic TP1 - window| temperature delta - operational (8) (10) | 0 | 15 | °C | |||
DMD long-term dewpoint (operational, non-operational) | 24 | °C | |||||
DMD short-term dewpoint (operational, non-operational) (9) | 28 | °C | |||||
ILLUMINATION | |||||||
ILLUV-VIS | Illumination power - spectral region <420 nm | 0.68 | mW/cm2 | ||||
ILLVIS | Illumination power - spectral region 420 to 700 nm, FQE package | Thermally Limited (11) | mW/cm2 | ||||
Illumination power - spectral region 420 to 700 nm, FQD package | Thermally Limited (11) | mW/cm2 | |||||
ILLIR | Illumination power - spectral region >700 nm | 10 | mW/cm2 |