JAJSGU1B January 2019 – May 2022 DLP4500NIR
PRODUCTION DATA
The DLPC350 controller outputs a set of trigger signals for synchronizing displayed patterns with a camera, sensor, or other peripherals. The DLPC350 also has input triggers, where an external processor controls when the patterns are displayed.
SIGNAL NAME | DESCRIPTION |
---|---|
P1_HSYNC | Horizontal sync |
P1_VSYNC | Vertical sync |
TRIG_IN_1 | Advances the pattern display or displays two alternating patterns, depending on the mode |
TRIG_IN_2 | Pauses the pattern display or advances the pattern by two, depending on the mode |
TRIG_OUT_1 | Active high during pattern exposure |
TRIG_OUT_2 | Active high to indicate first pattern display |