JAJSGU1B January 2019 – May 2022 DLP4500NIR
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tsu(1) | Setup time: DATA before rising or falling edge of DCLK (1) | 0.7 | ns | |||
Setup time: TRC before rising or falling edge of DCLK (1) | 0.7 | |||||
Setup time: SCTRL before rising or falling edge of DCLK (1) | 0.7 | |||||
tsu(2) | Setup time: LOADB low before rising edge of DCLK (1) | 0.7 | ns | |||
tsu(3) | Setup time: SAC_BUS low before rising edge of SAC_CLK (1) | 1 | ns | |||
tsu(4) | Setup time: DRC_BUS high before rising edge of SAC_CLK (1) | 1 | ns | |||
tsu(5) | Setup time: DRC_STROBE high before rising edge of SAC_CLK (1) | 2 | ns | |||
th(1) | Hold time: DATA after rising or falling edge of DCLK (1) | 0.7 | ns | |||
Hold time: TRC after rising or falling edge of DCLK (1) | 0.7 | |||||
Hold time: SCTRL after rising or falling edge of DCLK (1) | 0.7 | |||||
th(2) | Hold time: LOADB low after falling edge of DCLK (1) | 0.7 | ns | |||
th(3) | Hold time: SAC_BUS low after rising edge of SAC_CLK (1) | 1 | ns | |||
th(4) | Hold time: DRC_BUS after rising edge of SAC_CLK (1) | 1 | ns | |||
th(5) | Hold time: DRC_STROBE after rising edge of SAC_CLK (1) | 2 | ns | |||
tr | Rise time (20% to 80%): DCLK / SAC_CLK, VREF = 1.8 V | 1.08 | ns | |||
Rise time (20% to 80%): DATA / TRC / SCTRL / LOADB, VREF = 1.8 V | 1.08 | |||||
tf | Fall time (20% to 80%): DCLK / SAC_CLK, VREF = 1.8 V | 1.08 | ns | |||
Fall time (20% to 80%): DATA / TRC / SCTRL / LOADB | 1.08 | |||||
tc1 | Clock cycle: DCLK | 8.33 | 10 | 12.5 | ns | |
tc3 | Clock cycle: SAC_CLK | 12.5 | 13.33 | 14.3 | ns | |
tw1 | Pulse width high or low: DCLK | 3.33 | ns | |||
tw2 | Pulse width low: LOADB | 4.73 | ns | |||
tw3 | Pulse width high or low: SAC_CLK | 5 | ns | |||
tw5 | Pulse width high: DRC_STROBE | 7 | ns |