JAJSLD4B august 2020 – july 2023 DLP471TP
PRODUCTION DATA
PIN(2) | TYPE(1) | DESCRIPTION | TERMINATION | TRACE LENGTH (mm) | |
---|---|---|---|---|---|
NAME | PAD ID | ||||
D_AP(0) | A8 | I | High-speed Differential Data Pair lane A0 | Differential 100 Ω | 2.15873 |
D_AN(0) | A7 | I | High-speed Differential Data Pair lane A0 | Differential 100 Ω | 2.16135 |
D_AP(1) | B2 | I | High-speed Differential Data Pair lane A1 | Differential 100 Ω | 8.33946 |
D_AN(1) | C2 | I | High-speed Differential Data Pair lane A1 | Differential 100 Ω | 8.34121 |
D_AP(2) | A6 | I | High-speed Differential Data Pair lane A2 | Differential 100 Ω | 6.41271 |
D_AN(2) | A5 | I | High-speed Differential Data Pair lane A2 | Differential 100 Ω | 6.41305 |
D_AP(3) | A10 | I | High-speed Differential Data Pair lane A3 | Differential 100 Ω | 1.8959 |
D_AN(3) | A9 | I | High-speed Differential Data Pair lane A3 | Differential 100 Ω | 1.8959 |
D_AP(4) | D1 | I | High-speed Differential Data Pair lane A4 | Differential 100 Ω | 12.11543 |
D_AN(4) | E1 | I | High-speed Differential Data Pair lane A4 | Differential 100 Ω | 12.11539 |
D_AP(5) | D3 | I | High-speed Differential Data Pair lane A5 | Differential 100 Ω | 12.01561 |
D_AN(5) | E3 | I | High-speed Differential Data Pair lane A5 | Differential 100 Ω | 12.0164 |
D_AP(6) | F3 | I | High-speed Differential Data Pair lane A6 | Differential 100 Ω | 12.98403 |
D_AN(6) | G3 | I | High-speed Differential Data Pair lane A6 | Differential 100 Ω | 12.98177 |
D_AP(7) | A12 | I | High-speed Differential Data Pair lane A7 | Differential 100 Ω | 2.29773 |
D_AN(7) | A11 | I | High-speed Differential Data Pair lane A7 | Differential 100 Ω | 2.29773 |
DCLK_AP | A3 | I | High-speed Differential Clock A | Differential 100 Ω | 11.75367 |
DCLK_AN | A4 | I | High-speed Differential Clock A | Differential 100 Ω | 11.57432 |
D_BP(0) | A14 | I | High-speed Differential Data Pair lane B0 | Differential 100 Ω | 2.10786 |
D_BN(0) | A15 | I | High-speed Differential Data Pair lane B0 | Differential 100 Ω | 2.10711 |
D_BP(1) | F23 | I | High-speed Differential Data Pair lane B1 | Differential 100 Ω | 12.79448 |
D_BN(1) | G23 | I | High-speed Differential Data Pair lane B1 | Differential 100 Ω | 12.79438 |
D_BP(2) | E24 | I | High-speed Differential Data Pair lane B2 | Differential 100 Ω | 13.00876 |
D_BN(2) | E23 | I | High-speed Differential Data Pair lane B2 | Differential 100 Ω | 13.00932 |
D_BP(3) | A22 | I | High-speed Differential Data Pair lane B3 | Differential 100 Ω | 11.21886 |
D_BN(3) | A23 | I | High-speed Differential Data Pair lane B3 | Differential 100 Ω | 11.21881 |
D_BP(4) | D25 | I | High-speed Differential Data Pair lane B4 | Differential 100 Ω | 10.79038 |
D_BN(4) | D24 | I | High-speed Differential Data Pair lane B4 | Differential 100 Ω | 10.78946 |
D_BP(5) | A20 | I | High-speed Differential Data Pair lane B5 | Differential 100 Ω | 5.75986 |
D_BN(5) | A21 | I | High-speed Differential Data Pair lane B5 | Differential 100 Ω | 5.75928 |
D_BP(6) | B24 | I | High-speed Differential Data Pair lane B6 | Differential 100 Ω | 9.01461 |
D_BN(6) | B25 | I | High-speed Differential Data Pair lane B6 | Differential 100 Ω | 9.01416 |
D_BP(7) | A18 | I | High-speed Differential Data Pair lane B7 | Differential 100 Ω | 2.08767 |
D_BN(7) | A19 | I | High-speed Differential Data Pair lane B7 | Differential 100 Ω | 2.08767 |
DCLK_BP | A17 | I | High-speed Differential Clock B | Differential 100 Ω | 2.12928 |
DCLK_BN | A16 | I | High-speed Differential Clock B | Differential 100 Ω | 2.30933 |
LS_WDATA_P | T16 | I | LVDS Data | Differential 100 Ω | 0 |
LS_WDATA_N | R16 | I | LVDS Data | Differential 100 Ω | 0.27407 |
LS_CLK_P | T14 | I | LVDS CLK | Differential 100 Ω | 2.43086 |
LS_CLK_N | R14 | I | LVDS CLK | Differential 100 Ω | 2.40852 |
LS_RDATA_A_BISTA | R18 | O | LVCMOS Output | 2.00263 | |
BIST_B | T20 | O | LVCMOS Output | 4.61261 | |
AMUX_OUT | C21 | O | Analog Test Mux | 3.03604 | |
DMUX_OUT | R20 | O | Digital Test Mux | 2.88361 | |
DMD_DEN_ARSTZ | T18 | I | ARSTZ | 17.5-kΩ pulldown | 1.89945 |
TEMP_N | R12 | I | Temp Diode N | 4.02546 | |
TEMP_P | T12 | I | Temp Diode P | 3.62598 | |
VDD | B13, C5, C9, C12, C15, C18, C22, D6, D7, D14, D16, D19, D20, E21, G21, J4, J21, J23, K3, K22, L2, L4, L22, M1, M3, M21, M23, M25, N2, N4, N6, N8, N16, N18, N20, N22, N24, P3, P5, P7, P9, P11, P13, P15, P17, P19, P21, P23, P25, R2, R4, R6, R8, R10, T3, T5, T7, T9, T11, T13, T15, T17, T19, T21, T23 | P | Digital core supply voltage | Plane | |
VDDA | A24, B3, B5, B7, B9, B11, B14, B16, B18, B20, B22, C1, C24, D4, D23, E2, F4, F22, H3, H22 | P | HSSI supply voltage | Plane | |
VRESET | A2, R1 | P | Supply voltage for negative bias of micromirror reset signal | Plane | |
VBIAS | B1, P1 | P | Supply voltage for positive bias of micromirror reset signal | Plane | |
VOFFSET | A1, A25, T1, T25 | P | Supply voltage for HVCMOS logic, stepped up logic level | Plane | |
VSS | C4, C6, C8, C10, C13, C14, C17, C19, C23, D5, D8, D15, D17, D18, D21, D22, F21, H4, H21, J3, J22, K4, K21, K23, L3, L21, L23, M2, M4, M22, M24, N1, N3, N5, N7, N17, N19, N21, N23, N25, P2, P4, P6, P8, P10, P12, P14, P16, P18, P20, P22, P24, R3, R5, R7, R9, R11, R13, R15, R17, R19, R21, R23, R25, T2, T4, T8, T10 | G | Ground | Plane | |
VSSA | A13, B4, B6, B8, B10, B12, B15, B17, B19, B21, B23, C3, C7, C11, C16, C20, C25, D2, E4, E22, E25, F2, G4, G22, H23 | G | Ground | Plane | |
DMD_Detect | T6 | NC | DMD detection | None | |
N/C | D9, D10, D11, D12, D13, E10, E11, E12, E13, E14, E15, E16, E17, E18, F24, G2, K2, L24, M12, M13, M14, M15, M16, M17, M18, N9, N10, N11, N12, N13, N14, N15, R22, R24 ,T22, T24 | NC | No connect pin | None |