JAJSLD4B august 2020 – july 2023 DLP471TP
PRODUCTION DATA
The DLP471TP DMD combined with DLPC6540 digital controller and a power management device provides full 4K UHD resolution for bright, colorful display applications. See Typical 4K UHD LED Application Diagram, which shows the system components needed along with the LED configuration of the DLP 0.47” 4K UHD chipset. The components include the DLP471TP DMD, DLPC6540 display controller and the DLPA3005 PMIC and LED driver.