JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
LPSDR | ||||||
tf | Fall slew rate (2) | (80% to 20%) × VDD(5) | 0.25 | V/ns | ||
tc | Cycle time LS_CLK(5) | 50% to 50% reference points(5) | 7.7 | 8.3 | ns | |
tr | Rise slew rate (1) | (30% to 80%) × VDD(6) | 1 | 3 | V/ns | |
tf | Fall slew rate (1) | (70% to 20%) x VDD(6) | 1 | 3 | V/ns | |
tr | Rise slew rate (2) | (20% to 80%) × VDD(6) | 0.25 | V/ns | ||
tW(H) | Pulse duration LS_CLK high | 50% to 50% reference points(5) | 3.1 | ns | ||
tW(L) | Pulse duration LS_CLK low | 50% to 50% reference points(5) | 3.1 | ns | ||
tWINDOW | Window time(1)(3) | Setup time + Hold time(5) | 3 | ns | ||
tDERATING | Window time derating(1)(3) | For each 0.25 V/ns reduction in slew rate below 1 V/ns(8) | 0.35 | ns | ||
tsu | Setup time | LS_WDATA valid before LS_CLK(5) | 1.5 | ns | ||
th | Hold time | LS_WDATA valid after LS_CLK(5) | 1.5 | ns | ||
SubLVDS | ||||||
tr | Rise slew rate | 20% to 80% reference points(7) | 0.7 | 1 | V/ns | |
tf | Fall slew rate | 80% to 20% reference points(7) | 0.7 | 1 | V/ns | |
tc | Cycle time D_CLK(9) | 50% to 50% reference points(9) | 1.35 | 1.39 | ns | |
tW(H) | Pulse duration DCLK high | 50% to 50% reference points(9) | 0.7 | ns | ||
tW(L) | Pulse duration DCLK low | 50% to 50% reference points(9) | 0.7 | ns | ||
tsu | Setup time | DATA valid before D_CLK(9) | 0.17 | ns | ||
th | Hold time | DATA valid after D_CLK(9) | 0.17 | ns | ||
tWINDOW | Window time | Setup time + Hold time(9)(10) | 0.25 | ns | ||
tPOWER | Power-up receiver(4) | 200 | ns |