JAJSIM4A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
PARAMETER(1) | CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Window material | Corning Eagle XG | ||||
Window refractive index | at wavelength 546.1 nm | 1.5119 | |||
Window aperture | See Note (2) | ||||
Illumination overfill | Refer to Section 7.5.3 | ||||
Window transmittance, single–pass through both surfaces and glass (3) | Minimum within the wavelength range 420 nm to 680 nm. Applies to all angles 0° to 30° AOI. | 97% | |||
Average over the wavelength range 420 nm to 680 nm. Applies to all angles 30° to 45° AOI. | 97% |