JAJSIM4A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SCP INTERFACE(1) | ||||||
tr | Rise time | 20% to 80% reference points | 1 | 3 | V/ns | |
tf | Fall time | 80% to 20% reference points | 1 | 3 | V/ns | |
LVDS INTERFACE(2) | ||||||
tr | Rise slew rate | 20% to 80% reference points | 0.7 | 1 | V/ns | |
tf | Fall slew rate | 80% to 20% reference points | 0.7 | 1 | V/ns | |
tC | Clock cycle | DCLK_A, LVDS pair | 2.5 | ns | ||
DCLK_B, LVDS pair | 2.5 | ns | ||||
DCLK_C, LVDS pair | 2.5 | ns | ||||
DCLK_D, LVDS pair | 2.5 | ns | ||||
tW | Pulse duration | DCLK_A, LVDS pair | 1.19 | 1.25 | ns | |
DCLK_B, LVDS pair | 1.19 | 1.25 | ns | |||
DCLK_C, LVDS pair | 1.19 | 1.25 | ns | |||
DCLK_D, LVDS pair | 1.19 | 1.25 | ns | |||
tSu | Setup time | D_A(15:0) before DCLK_A, LVDS pair | 0.275 | ns | ||
D_B(15:0) before DCLK_B, LVDS pair | 0.275 | ns | ||||
D_C(15:0) before DCLK_C, LVDS pair | 0.275 | ns | ||||
D_D(15:0) before DCLK_D, LVDS pair | 0.275 | ns | ||||
SCTRL_A before DCLK_A, LVDS pair | 0.275 | ns | ||||
SCTRL_B before DCLK_B, LVDS pair | 0.275 | ns | ||||
SCTRL_C before DCLK_C, LVDS pair | 0.275 | ns | ||||
SCTRL_D before DCLK_D, LVDS pair | 0.275 | ns | ||||
th | Hold time | D_A(15:0) after DCLK_A, LVDS pair | 0.195 | ns | ||
D_B(15:0) after DCLK_B, LVDS pair | 0.195 | ns | ||||
D_C(15:0) after DCLK_C, LVDS pair | 0.195 | ns | ||||
D_D(15:0) after DCLK_D, LVDS pair | 0.195 | ns | ||||
SCTRL_A after DCLK_A, LVDS pair | 0.195 | ns | ||||
SCTRL_B after DCLK_B, LVDS pair | 0.195 | ns | ||||
SCTRL_C after DCLK_C, LVDS pair | 0.195 | ns | ||||
SCTRL_D after DCLK_D, LVDS pair | 0.195 | ns | ||||
tSKEW | Skew time | Channel B relative to channel A (3)(4) | –1.25 | 1.25 | ns | |
tSKEW | Skew time | Channel D relative to channel C(5)(6), LVDS pair | –1.25 | 1.25 | ns |
See Section 6.8 for tr and tf specifications and conditions.
For output timing analysis, the tester pin electronics and its transmission line effects must be taken into account. System designers must use IBIS or other simulation tools to correlate the timing reference load to a system environment.
See Section 6.4 for VCM, VID, and VLVDS specifications and conditions.
See Section 6.8 for timing requirements and LVDS pairs per channel (bus) defining D_P(15:0) and D_N(15:0).