JAJSIM4A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
When the DMD is controlled by the DLPC900, the digital controller has four modes of operation:
A. Video mode
B. Video pattern mode
C. Pre-stored pattern mode
D. Pattern on-the-fly mode
In video mode (A), the 24-bit frames displayed on the DMD are the same as the input 24-bit video frame rates. In video pattern mode (B), the VSYNC rates displayed on the DMD are linked to the incoming video source VSYNC rates but the overall pattern rates depend upon the configured bit depth. In modes B, C, and D, the pattern rates depend on the bit depth as shown in Table 6-1.
BIT DEPTH | VIDEO PATTERN MODE (Hz) | PRE-STORED or PATTERN ON-THE-FLY MODE (Hz) |
---|---|---|
1 | 2880 | 16129 |
2 | 1440 | 5434 |
3 | 960 | 3717 |
4 | 720 | 2183 |
5 | 480 | 1466 |
6 | 480 | 1239 |
7 | 360 | 923 |
8 | 247 | 441 |
10 | 96 | |
12 | 24 | |
14 | 6 | |
16 | 1 |