JAJSIM4A November 2020 – July 2022 DLP500YX
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CI_lvds | LVDS input capacitance 2xLVDS | ƒ = 1 MHz | 20 | pF | ||
CI_nonlvds | Non-LVDS input capacitance | ƒ = 1 MHz | 20 | pF | ||
CI_tdiode | Temperature diode input capacitance | ƒ = 1 MHz | 30 | pF | ||
CO | Output capacitance | ƒ = 1 MHz | 20 | pF |