JAJSQ48 april 2023 DLP550HE
PRODUCTION DATA
PIN | NET LENGTH (mils) | SIGNAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
DATA INPUTS | |||||
D_AN(1) | G20 | 760.78 | LVDS | I | LVDS pair for Data Bus A |
D_AN(3) | H19 | 760.73 | |||
D_AN(5) | F18 | 760.73 | |||
D_AN(7) | E18 | 760.77 | |||
D_AN(9) | C20 | 760.67 | |||
D_AN(11) | B18 | 760.68 | |||
D_AN(13) | A20 | 760.77 | |||
D_AN(15) | B19 | 760.79 | |||
D_AP(1) | H20 | 760.86 | |||
D_AP(3) | G19 | 760.76 | |||
D_AP(5) | G18 | 760.81 | |||
D_AP(7) | D18 | 760.81 | |||
D_AP(9) | D20 | 760.74 | |||
D_AP(11) | A18 | 760.77 | |||
D_AP(13) | B20 | 760.77 | |||
D_AP(15) | A19 | 760.75 | |||
D_BN(1) | K20 | 760.72 | LVDS | I | LVDS pair for Data Bus B |
D_BN(3) | J19 | 760.79 | |||
D_BN(5) | L18 | 760.77 | |||
D_BN(7) | M18 | 760.78 | |||
D_BN(9) | P20 | 760.76 | |||
D_BN(11) | R18 | 760.78 | |||
D_BN(13) | T20 | 760.78 | |||
D_BN(15) | R19 | 760.77 | |||
D_BP(1) | J20 | 760.8 | |||
D_BP(3) | K19 | 760.82 | |||
D_BP(5) | K18 | 760.85 | |||
D_BP(7) | N18 | 760.81 | |||
D_BP(9) | N20 | 760.83 | |||
D_BP(11) | T18 | 760.8 | |||
D_BP(13) | R20 | 760.72 | |||
D_BP(15) | T19 | 760.77 | |||
DCLK_AN | D19 | 760.73 | I | LVDS pair for Data Clock A | |
DCLK_AP | E19 | 760.8 | |||
DCLK_BN | N19 | 760.72 | I | LVDS pair for Data Clock B | |
DCLK_BP | M19 | 760.8 | |||
DATA CONTROL INPUTS | |||||
SCTRL_AN | F20 | 760.78 | I | LVDS pair for Serial Control (Sync) A | |
SCTRL_AP | E20 | 760.7 | |||
SCTRL_BN | L20 | 760.83 | I | LVDS pair for Serial Control (Sync) B | |
SCTRL_BP | M20 | 760.78 | |||
MICROMIRROR BIAS RESET INPUTS | |||||
MBRST(0) | C3 | I | Nonlogic compatible Micromirror Bias Reset signals. Connected directly to the array of pixel micromirrors. Used to hold or release the micromirrors. Bond Pads connect to an internal pulldown resistor. | ||
MBRST(1) | D2 | ||||
MBRST(2) | D3 | ||||
MBRST(3) | E2 | ||||
MBRST(4) | G3 | ||||
MBRST(5) | E1 | ||||
MBRST(6) | G2 | ||||
MBRST(7) | G1 | ||||
MBRST(8) | N3 | ||||
MBRST(9) | M2 | ||||
MBRST(10) | M3 | ||||
MBRST(11) | L2 | ||||
MBRST(12) | J3 | ||||
MBRST(13) | L1 | ||||
MBRST(14) | J2 | ||||
MBRST(15) | J1 | NC | Unused extra pin. Bond Pad connects to an internal pulldown resistor. Do not connect on DLP® system board. | ||
SCP CONTROL | |||||
SCPCLK | A8 | I | Serial Communications Port Clock. Bond Pad connects to an internal pulldown circuit. | ||
SCPDI | A5 | I | Serial Communications Port Data. Bond Pad connects to an internal pulldown circuit. | ||
SCPENZ | B7 | I | Active low serial communications port enable. Bond pad connects to an internal pulldown circuit. | ||
SCPDO | A9 | O | Serial communications port output | ||
OTHER SIGNALS | |||||
EVCC | A3 | P | Do not connect on the DLP® system board. | ||
MODE_A | A4 | I | Data Bandwidth Mode Select. Bond Pad connects to an internal pulldown circuit. Refer to Table 5-2 for DLP® system board connection information. | ||
PWRDNZ | B9 | I | Active Low Device Reset. Bond Pad connects to an internal pulldown circuit. | ||
POWER | |||||
VCC(2) | B11, B12, B13, B16, R12, R13, R16, R17 | P | Power supply for low voltage CMOS logic. Power supply for normal high voltage at micromirror address electrodes | ||
VCCI(2) | A12, A14, A16, T12, T14, T16 | P | Power supply for low voltage CMOS LVDS interface | ||
VCC2(2) | C1, D1, M1, N1 | P | Power supply for high voltage CMOS logic. Power supply for stepped high voltage at micromirror address electrodes | ||
VSS (Ground)(3) | A6, A11, A13, A15, A17, B4, B5, B8, B14, B15, B17, C2, C18, C19, F1, F2, F19, H1, H2, H3, H18, J18, K1, K2, L19, N2, P18, P19, R4, R9, R14, R15, T7, T13, T15, T17 | P | Common Return for all power | ||
RESERVED SIGNALS | |||||
RESERVED_FC | R7 | I | Connect to GND on the DLP® system board. Bond Pad connects to an internal pulldown circuit. | ||
RESERVED_FD | R8 | I | Connect to GND on the DLP® system board. Bond Pad connects to an internal pulldown circuit. | ||
RESERVED_PFE | T8 | I | Connect to ground on the DLP® system board. Bond Pad connects to an internal pulldown circuit. | ||
RESERVED_STM | B6 | I | Connect to GND on the DLP® system board. Bond Pad connects to an internal pulldown circuit. | ||
RESERVED_TP0 | R10 | I | Do not connect on the DLP® system board. | ||
RESERVED_TP1 | T11 | I | Do not connect on the DLP® system board. | ||
RESERVED_TP2 | R11 | I | Do not connect on the DLP® system board. | ||
RESERVED_BA | T10 | O | Do not connect on the DLP® system board. | ||
RESERVED_BB | A10 | O | Do not connect on the DLP® system board. | ||
RESERVED_RA1 | T9 | O | Do not connect on the DLP® system board. | ||
RESERVED_RB1 | A7 | O | Do not connect on the DLP® system board. | ||
RESERVED_TS | B10 | O | Do not connect on the DLP® system board. | ||
RESERVED_A(0) | T2 | NC | Do not connect on the DLP® system board. | ||
RESERVED_A(1) | T3 | ||||
RESERVED_A(2) | R3 | ||||
RESERVED_A(3) | T4 | ||||
RESERVED_M(0) | R2 | NC | Do not connect on the DLP® system board. | ||
RESERVED_M(1) | P1 | NC | Do not connect on the DLP® system board. | ||
RESERVED_S(0) | T1 | NC | Do not connect on the DLP® system board. | ||
RESERVED_S(1) | R1 | NC | Do not connect on the DLP® system board. | ||
RESERVED_IRQZ | T6 | NC | Do not connect on the DLP® system board. | ||
RESERVED_OEZ | R5 | NC | Do not connect on the DLP® system board. | ||
RESERVED_RSTZ | R6 | NC | Do not connect on the DLP® system board. | ||
RESERVED_STR | T5 | NC | Do not connect on the DLP® system board. | ||
RESERVED_STR | T5 | NC | Do not connect on the DLP® system board. | ||
RESERVED_VB | E3, F3, K3, L3 | NC | Do not connect on the DLP® system board. | ||
RESERVED_VR | B2, B3, P2, P3 | NC | Do not connect on the DLP® system board. |
MODE_A | D_A & D_B |
GND | (1, 3, 5, 7, 9, 11, 13, 15) |
VCC | (3, 7, 11, 15) |