JAJSLM7A September 2020 – April 2021 DLP5533A-Q1
PRODUCTION DATA
The DMD includes a temperature sensing diode designed to be used with the TMP411 temperature monitoring device. The DLPC230-Q1 monitors the temperature sense diode via the TMP411. The DLPC230-Q1 operation of the DMD timing can be adjusted based on the DMD array temperature, therefore this connection is essential to ensure reliable operation of the DMD.
Figure 7-1 shows the typical connection between the DLPC230-Q1, TMP411, and the DMD.