The equations below are valid for a single chip DMD system with spectral efficiency of 300 lumens/Watt.
QILLUMINATION = SL × CL2W (W)
SL = measured ANSI screen lumens (lm)
CL2W = Conversion constant for screen lumens to power absorbed on DMD (Watts/Lumen)
QELECTRICAL = 3.32 W
CL2W = 0.00266 W/lm
SL = 7000 lm (measured)
TCERAMIC = 50.0 °C (measured)
QARRAY = 3.32 W + (0.00266 W/lm × 7000 lm) = 21.94 W
TARRAY = 50.0 °C + (21.94 W × 0.60 °C/W) = 63.2 °C