JAJSIM5A November 2020 – June 2022 DLP670S
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CI_lvds | LVDS Input Capacitance 2xLVDS | ƒ = 1 MHz | 20 | pF | ||
CI_nonlvds | Non-LVDS Input capacitance | ƒ = 1 MHz | 20 | pF | ||
CI_tdiode | Temp Diode Input capacitance | ƒ= 1 MHz | 30 | pF | ||
CO | Output Capacitance | ƒ = 1 MHz | 20 | pF |