JAJSP80A November 2022 – September 2023 DLP801RE
PRODUCTION DATA
The DMD requires two DC voltages: 1.8-V source for VDD and VDDI, and a 10-V supply for VCC2. In a typical configuration, 3.3 V is created by the DLPA100 power management and motor driver and is used on the DMD board to create the 1.8 V. The DLPA300 micromirror driver takes in the 12 V and creates the micromirror reset voltages.